chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50ABT2GGHQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50ABT2GGHQP
Order ID no. 3096756
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Cable with connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Light type
Green, Red
Operating voltage
DC
Protection class
IP67, IP69K
Switching element function
NO contact
In Stock
Price Group
F3
List Price
820,89 zł
Item Total
820,89 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50ABT2GGHQP
Contact Support