PSU67-1P-1S-2L-24150-IOL-FSmart Power Supply Module in IP67100028305Nominal current (A)15Output voltage24…28 VDCPower supply230 VUCStatus interfaceIO-Link (V 1.1)
PSU67-3P-1MP-2M5-24200-FSmart Power Supply Module in IP67100025679Nominal current (A)20Output voltage24…28 VDCPower supply3 × AC 380…480 VStatus interfaceRelay output (DC-OK)
PSU67-11-2440/MCompact power supply module in IP676884141Nominal current (A)3.8Output voltage24 VDCPower supply230 VUC
PSU67-11-2440/PCompact power supply module in IP676884257Nominal current (A)3.8Output voltage24 VDCPower supply230 VUC
PSU67-12-2480/MCompact power supply module in IP676884148Nominal current (A)7.6Output voltage24 VDCPower supply230 VUC
PSU67-11-2420/MCompact power supply module in IP676884140Nominal current (A)2Output voltage24 VDCPower supply230 VUC
PSU67-11-2480/MCompact power supply module in IP676884147Nominal current (A)8Output voltage24 VDCPower supply230 VUC
PSU67-3P-1S-2L-24250-IOL-FSmart Power Supply Module in IP67100025929Nominal current (A)25Output voltage24…28 VDCPower supply3 × AC 380…480 VStatus interfaceIO-Link (V 1.1)
PSU67-3P-1H2-1H0-24250-IOLSmart Power Supply Module in IP67100028240Nominal current (A)25Output voltage24…28 VDCPower supply3 × AC 380…480 VStatus interfaceIO-Link (V 1.1)
PSU67-3P-1S-2L-24250-FSmart Power Supply Module in IP67100028238Nominal current (A)25Output voltage24…28 VDCPower supply3 × AC 380…480 VStatus interfaceRelay output (DC-OK)
PSU67-3P-1H2-1H0-24250Smart Power Supply Module in IP67100028239Nominal current (A)25Output voltage24…28 VDCPower supply3 × AC 380…480 VStatus interfaceRelay output (DC-OK)
PSU67-1P-1M-2M5-24150-IOL-FSmart Power Supply Module in IP67100028304Nominal current (A)15Output voltage24…28 VDCPower supply230 VUCStatus interfaceIO-Link (V 1.1)