chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
RU200-CP40-2UN8X2T/S10
Order ID no. 1610090
In Stock
Price Group
D2
List Price
1488,80 zł
Item Total
1488,80 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
Terminal box with cable gland
Design
Rectangular
Detection type
contactless
Dimensions
166 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT-GF30-V0
Max. range (mm)
2000
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Protection class
IP40
Radiation direction
straight
Resolution
1 cm
Setting option
Remote Teach
Special features
Pushbutton
Switching element function
NO/NC
Key Features
Electrical connection
Terminal chamber
Max. range (mm)
2000
home
Turck-Shop
Sensors
Ultrasonic Sensors
RU200-CP40-2UN8X2T/S10