chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
MAR4816NX485Q-803636
Order ID no. 3803636
In Stock
Price Group
F3
List Price
7244,60 zł
Item Total
7244,60 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Photoelectric Sensors
MAR4816NX485Q-803636
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
CE, cULus recognized
Cable length (m)
0.15
Communication protocol
RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 1298 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor - receiver
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
13500
Number of beams
64
Operating mode
Receiver
Optical resolution (mm)
9.5
Protection class
IP65
Scan field (mm)
1210
Switching element function
2 x NO contact
Key Features
Light type
IR
Function
Opposed mode sensor - receiver
Max. range (mm)
13500
Contact Support