chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S4BR14-1500-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Sicherheitslichtvorhang Sender
S4BR14-1500-S
Order ID no. 3812373
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cascadable
Yes
Design
With display
Dimensions
1057 mm x 38 mm x 39,6 mm
Electrical connection
Connection cable
Function
Light curtain
Housing material
Aluminum/plastic/die-cast zinc
Housing quality
Anodized AL
Light type
IR
Max. range (mm)
12000
Optical resolution (mm)
14
Protection class
IP65
Scan field (mm)
1050
Start/Restart interlock
adjustable
Wavelength (nm)
860
With muting function
Yes
Key Features
Cascadable
Yes
Scan field (mm)
1050
Optical resolution (mm)
14
home
Turck-Shop
Machine Safety
Safety Light Curtains
S4BR14-1500-S
In Stock
Price Group
J1
List Price
11 023,40 zł
Item Total
11 023,40 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support