chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VB2-FSM5-2FKM5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VB2-FSM5-2FKM5
Order ID no. 6635487
home
Home
Loading...
Technical Data
Application
Signal
Design
Y-splitter
Connector A
Male, M12 × 1
Number of pins
5
Connector B
2 x Female, M12 × 1
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Number of Ports
2
Accessory type
Y-Splitter
Key Features
Connector A
Male, M12 × 1
Connector B
2 x Female, M12 × 1
Application
Signal
In Stock
Price Group
K1
List Price
PLN 162.51
home
Turck-Shop
Connectivity
2-Way Splitters
VB2-FSM5-2FKM5
Item Total
PLN 162.51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support