chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DT06-2S-A-2-RSC4.201T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT06-2S-A-2-RSC4.201T/TXL
Order ID no. 100002066
home
Home
Loading...
Technical Data
Cable length
2
Application
Mobile Equipment
Design
Extension Cable
Connector A
Female, Deutsch DT, Straight
Number of pins
2
Connector B
Male, M12 × 1, Straight
Coupling nut/screw material B
Brass
Voltage (V)
230
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.75
Number of Conductors
2
Key Features
Cable length
2
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector B
Male, M12 × 1, Straight
In Stock
List Price
PLN 83.04
home
Turck-Shop
Connectivity
Cordsets
DT06-2S-A-2-RSC4.201T/TXL
Item Total
PLN 83.04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support