chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG3M-2-PSW3M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG3M-2-PSW3M/TXL
Order ID no. 6625677
home
Home
Loading...
Technical Data
Cable length
2
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Angled
Number of Pins
3
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length
2
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Angled
In Stock
Price Group
H1
List Price
PLN 67.25
home
Turck-Shop
Connectivity
Cordsets
PKG3M-2-PSW3M/TXL
Item Total
PLN 67.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support