chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKCV4.4T-P7X3-5/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKCV4.4T-P7X3-5/TEL
Order ID no. 6626238
home
Home
Loading...
Technical Data
Cable length
5
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Special features
LED
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Current (A)
4
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Key Features
Cable length
5
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
PLN 102.40
home
Turck-Shop
Connectivity
Cordsets
WKCV4.4T-P7X3-5/TEL
Item Total
PLN 102.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support