WKC4.4T-25/TEL
WKC4.4T-25/TEL
WKC4.4T-25/TEL
WKC4.4T-25/TEL
Thumbnail for WKC4.4T-25/TEL
Thumbnail for WKC4.4T-25/TEL
Thumbnail for WKC4.4T-25/TEL
Thumbnail for WKC4.4T-25/TEL

Actuator and Sensor Cable, PVC

WKC4.4T-25/TEL

Order ID no. 6626506
In Stock
Price GroupH1
List PricePLN 191.55
Item TotalPLN 191.55
Quantity
Cable length (m)
25
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
4
Voltage (V)
250
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable

Key Features

Cable length (m)
25
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
WKC4.4T-25/TEL | TURCK - Your Global Automation Partner