chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC4T-8/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKC4T-8/TEL
Order ID no. 6626551
home
Home
Loading...
Technical Data
Cable length (m)
8
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
3
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Black
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
3
Voltage (V)
250
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
8
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
H1
List Price
PLN 67.76
home
Turck-Shop
Connectivity
Cordsets
WKC4T-8/TEL
Item Total
PLN 67.76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support