chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG4M-3-PSG4M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PUR
PKG4M-3-PSG4M/TXL
Order ID no. 6626673
home
Home
Loading...
Technical Data
Cable length (m)
3
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal, Power
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Connector A
Female, M8 × 1, Straight
Number of Pins
4
Current (A)
4
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M8 × 1, Straight
Number of Pins
4
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
In Stock
Price Group
H1
List Price
PLN 74.89
home
Turck-Shop
Connectivity
Cordsets
PKG4M-3-PSG4M/TXL
Item Total
PLN 74.89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support