chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSW4S-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PSW4S-5/TXL
Order ID no. 6627392
home
Home
Loading...
Technical Data
Cable length
5
Application
Signal
Design
Connection Cable
Connector A
Male, Ø 8 mm, Angled
Number of pins
4
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length
5
Cable quality
PUR
Connector A
Male, Ø 8 mm, Angled
In Stock
List Price
PLN 63.17
home
Turck-Shop
Connectivity
2-Way Splitters
PSW4S-5/TXL
Item Total
PLN 63.17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support