chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKSV5.501T-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKSV5.501T-5/TXL
Order ID no. 6628804
home
Home
Loading...
Technical Data
Cable length
5
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length
5
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
List Price
PLN 146.21
home
Turck-Shop
Connectivity
2-Way Splitters
RKSV5.501T-5/TXL
Item Total
PLN 146.21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support