chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKS8T-20/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKS8T-20/TEL
Order ID no. 6628919
home
Home
Loading...
Technical Data
Cable length
20
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
8
Core cross-section (mm²)
0.25
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Approvals
cULus
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Voltage (V)
30
Current (A)
2
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length
20
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
2-Way Splitters
RKS8T-20/TEL
In Stock
Price Group
H1
List Price
PLN 343.37
Item Total
PLN 343.37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support