RKS8T-25-RSS8T/TXL
RKS8T-25-RSS8T/TXL
RKS8T-25-RSS8T/TXL
RKS8T-25-RSS8T/TXL
Thumbnail for RKS8T-25-RSS8T/TXL
Thumbnail for RKS8T-25-RSS8T/TXL
Thumbnail for RKS8T-25-RSS8T/TXL
Thumbnail for RKS8T-25-RSS8T/TXL

Actuator and Sensor Cable, PUR

RKS8T-25-RSS8T/TXL

Order ID no. 6629269
In Stock
Price GroupH1
List PricePLN 495.69
Item TotalPLN 495.69
Quantity
Cable length (m)
25
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
8
Core cross-section (mm²)
0.25
Cable quality
PUR
Cable color
Black
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Connector A
Female, M12 × 1, Straight, A-coded
Number of Pins
8
Voltage (V)
30
Current (A)
2
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
8

Key Features

Cable length (m)
25
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
RKS8T-25-RSS8T/TXL | TURCK - Your Global Automation Partner