chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG3M-15/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG3M-15/TXG
Order ID no. 6629374
home
Home
Loading...
Technical Data
Cable length
15
Application
Signal
Design
Connection Cable
Connector A
Female, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length
15
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
In Stock
List Price
PLN 145.70
home
Turck-Shop
Connectivity
Cordsets
PKG3M-15/TXG
Item Total
PLN 145.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support