WKC5T-2/TXY
WKC5T-2/TXY
WKC5T-2/TXY
Thumbnail for WKC5T-2/TXY
Thumbnail for WKC5T-2/TXY
Thumbnail for WKC5T-2/TXY

Actuator and Sensor Cable, PUR

WKC5T-2/TXY

Order ID no. 6629772
In Stock
List PricePLN 72.85
Item TotalPLN 72.85
Quantity
Cable length
2
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5

Key Features

Cable length
2
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
WKC5T-2/TXY | TURCK - Your Global Automation Partner