• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+48 77 55 62 120

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

RKC5T-2-RSC5T/TEG
RKC5T-2-RSC5T/TEG
RKC5T-2-RSC5T/TEG
RKC5T-2-RSC5T/TEG
Thumbnail for RKC5T-2-RSC5T/TEG
Thumbnail for RKC5T-2-RSC5T/TEG
Thumbnail for RKC5T-2-RSC5T/TEG
Thumbnail for RKC5T-2-RSC5T/TEG

Actuator and Sensor Cable, PVC

RKC5T-2-RSC5T/TEG

Order ID no. 6629844
In Stock
List PricePLN 111.06
  1. homeTurck-Shop
  2. Connectivity
  3. Cordsets
  4. RKC5T-2-RSC5T/TEG
Cable length
2
Application
Signal
Design
Extension Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4+PE
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4+PE
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Gray
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5

Key Features

Cable length
2
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Item TotalPLN 111.06
Quantity
Contact Support