chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSC4.5T-5/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RSC4.5T-5/TEY
Order ID no. 6629934
home
Home
Loading...
Technical Data
Cable length
5
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Yellow
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length
5
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
2-Way Splitters
RSC4.5T-5/TEY
In Stock
List Price
PLN 86.61
Item Total
PLN 86.61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support