chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKC4.4T-2/TXL3013 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.4T-2/TXL3013
Order ID no. 6630904
home
Home
Loading...
Technical Data
Cable length
2
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Voltage
250
Current
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min.
-25
Ambient temperature max.
80
Core cross-section
0.34
Number of Conductors
4
Key Features
Cable length
2
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
PLN 57.57
home
Turck-Shop
Connectivity
Cordsets
RKC4.4T-2/TXL3013
Item Total
PLN 57.57
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support