chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PKGC4M-0.3-RSC4.4T/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
PKGC4M-0.3-RSC4.4T/TXL1001
Order ID no. 6630975
In Stock
List Price
PLN 95.78
home
Home
Loading...
Technical Data
Cable length
0.3
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Yellow
Special features
Resistant to welding sparks
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length
0.3
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
Connector B
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
PKGC4M-0.3-RSC4.4T/TXL1001
Item Total
PLN 95.78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support