chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKC12.120T-5/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC12.120T-5/TEL
Order ID no. 6631465
In Stock
Price Group
H1
List Price
PLN 203.27
home
Home
Loading...
Technical Data
Cable length
5
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
12
Core cross-section (mm²)
0.14
Cable quality
PVC
Cable color
Black
Approvals
cULus
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
12
Voltage (V)
30
Current (A)
1.5
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length
5
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
RKC12.120T-5/TEL
Item Total
PLN 203.27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support