chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKC4.5T-P7X3-6/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.5T-P7X3-6/TXL
Order ID no. 6631834
home
Home
Loading...
Technical Data
Cable length
6
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length
6
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
List Price
PLN 120.74
home
Turck-Shop
Connectivity
Cordsets
RKC4.5T-P7X3-6/TXL
Item Total
PLN 120.74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support