chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKWC3M-P7X2-0.3-RSC4T/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
PKWC3M-P7X2-0.3-RSC4T/TXL1001
Order ID no. 6632912
home
Home
Loading...
Technical Data
Cable length
0.3
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PUR
Cable color
Yellow
Special features
Resistant to welding sparks
Connector A
Female, Ø 8 mm, Angled
Number of pins
3
Current (A)
4
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
3
Key Features
Cable length
0.3
Cable quality
PUR
Connector A
Female, Ø 8 mm, Angled
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
PLN 102.91
home
Turck-Shop
Connectivity
2-Way Splitters
PKWC3M-P7X2-0.3-RSC4T/TXL1001
Item Total
PLN 102.91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support