chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKCV5500-5M/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry
WKCV5500-5M/S2500
Order ID no. 6633187
home
Home
Loading...
Technical Data
Cable length
5
Application
RFID
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
-35
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length
5
Cable quality
PP-EPDM
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
List Price
PLN 479.90
home
Turck-Shop
Connectivity
Cordsets
WKCV5500-5M/S2500
Item Total
PLN 479.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support