PKG3M-3-WSC4T/TXL
PKG3M-3-WSC4T/TXL
PKG3M-3-WSC4T/TXL
Thumbnail for PKG3M-3-WSC4T/TXL
Thumbnail for PKG3M-3-WSC4T/TXL
Thumbnail for PKG3M-3-WSC4T/TXL

Actuator and Sensor Cable, PUR

PKG3M-3-WSC4T/TXL

Order ID no. 6637099
In Stock
Price GroupH1
List PricePLN 78.96
Item TotalPLN 78.96
Quantity
Cable length
3
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Angled, A-coded
Number of Pins
3
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3

Key Features

Cable length
3
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
Connector B
Male, M12 × 1, Angled, A-coded
PKG3M-3-WSC4T/TXL | TURCK - Your Global Automation Partner