chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKC4.4T-40-RSC4.4T/TEO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC4.4T-40-RSC4.4T/TEO
Order ID no. 6637193
home
Home
Loading...
Technical Data
Cable length
40
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Application
Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
PVC
Cable color
Orange
Approvals
cULus
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
4
Voltage (V)
250
Current (A)
4
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Key Features
Cable length
40
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
PLN 403.99
home
Turck-Shop
Connectivity
Cordsets
RKC4.4T-40-RSC4.4T/TEO
Item Total
PLN 403.99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support