chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKS4.4T-50/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKS4.4T-50/TXG
Order ID no. 6637324
home
Home
Loading...
Technical Data
Cable length
50
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Gray
Special features
Shielded
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length
50
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
List Price
PLN 776.40
home
Turck-Shop
Connectivity
Cordsets
WKS4.4T-50/TXG
Item Total
PLN 776.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support