chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RK4.5T-10/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version
RK4.5T-10/S2500
Order ID no. 6699207
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
RFID
Number of Conductors
2
Core cross-section (mm²)
0.25
Cable quality
PUR
Cable color
Yellow
Approvals
Cable UL Style 20549
Connector A
Female, M12 × 1, Straight, A-coded
Number of Pins
5
Voltage (V)
30
Current (A)
4
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
Price Group
K2
List Price
PLN 608.79
home
Turck-Shop
Connectivity
Cordsets
RK4.5T-10/S2500
Item Total
PLN 608.79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support