chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKM43-4-WSM43 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM43-4-WSM43
Order ID no. 6913916
home
Home
Loading...
Technical Data
Cable length (m)
4
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Power
Number of Conductors
4
Core cross-section (mm²)
1.5
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Connector A
Female, 7/8″-16 UN, Angled
Number of Pins
4
Voltage (V)
300
Current (A)
12
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Connector B
Male, 7/8″-16 UN, Angled
Number of Pins
4
Key Features
Cable length (m)
4
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
In Stock
Price Group
K2
List Price
PLN 348.46
home
Turck-Shop
Connectivity
Cordsets
WKM43-4-WSM43
Item Total
PLN 348.46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support