chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKH4.5-P7X3-10/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
WKH4.5-P7X3-10/TFG
Order ID no. 6933875
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Application
Washdown (F&B), Signal
Number of Conductors
5
Core cross-section (mm²)
0.34
Cable quality
TPE-O
Cable color
Gray
Connector A
Female, M12 × 1, Angled
Number of Pins
5
Voltage (V)
30
Current (A)
4
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Key Features
Cable length (m)
10
Cable quality
TPE-O
Connector A
Female, M12 × 1, Angled
In Stock
Price Group
K1
List Price
PLN 175.25
home
Turck-Shop
Connectivity
Cordsets
WKH4.5-P7X3-10/TFG
Item Total
PLN 175.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support