chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKWH3M-2-PSGH3M/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
PKWH3M-2-PSGH3M/TFG
Order ID no. 6934410
home
Home
Loading...
Technical Data
Cable length (m)
2
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Application
Washdown (F&B), Signal
Number of Conductors
4
Core cross-section (mm²)
0.34
Cable quality
TPE-O
Cable color
Gray
Connector A
Female, M8 × 1, Angled
Number of Pins
3
Voltage (V)
60
Current (A)
4
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Connector B
Male, M8 × 1, Straight
Number of Pins
3
Key Features
Cable length (m)
2
Cable quality
TPE-O
Connector A
Female, M8 × 1, Angled
Connector B
Male, M8 × 1, Straight
home
Turck-Shop
Connectivity
Cordsets
PKWH3M-2-PSGH3M/TFG
In Stock
Price Group
K1
List Price
PLN 187.28
Item Total
PLN 187.28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support