chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKWH3M-15/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
PKWH3M-15/TFE
Order ID no. 6934448
home
Home
Loading...
Technical Data
Cable length
15
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Female, M8 × 1, Angled
Number of pins
3
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Gray
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
3
Key Features
Cable length
15
Cable quality
PVC
Connector A
Female, M8 × 1, Angled
home
Turck-Shop
Connectivity
Cordsets
PKWH3M-15/TFE
In Stock
List Price
PLN 105.97
Item Total
PLN 105.97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support