chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BKWM14-E01-20/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable
BKWM14-E01-20/S90
Order ID no. 6935114
home
Home
Loading...
Technical Data
Cable length (m)
20
Number of Conductors
2
Core cross-section (mm²)
0.52
Cable quality
TPU
Cable color
Black
Connector A
Female, M16 × 0.75, Angled
Number of Pins
14
Voltage (V)
300
Current (A)
3
Coupling nut/screw material A
Brass
Design
Connection Cable
Key Features
Cable length (m)
20
Cable quality
TPU
Connector A
Female, M16 × 0.75, Angled
In Stock
Price Group
K1
List Price
PLN 992.92
home
Turck-Shop
Connectivity
Cordsets
BKWM14-E01-20/S90
Item Total
PLN 992.92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support