chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RJ45S-FKSDD-4414-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RJ45S-FKSDD-4414-0.5M
Order ID no. 6935280
In Stock
List Price
PLN 155.89
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length
0.5
Application
Data
Design
Extension Cable
Connector A
Male, RJ45, Straight
Number of pins
4
Connector B
Female, M12 × 1, Straight, D-coded
Number of Pins
4
Voltage (V)
42
Current (A)
1.5
Cable quality
PUR
Cable color
Green
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.15
Number of Conductors
4
Key Features
Cable length
0.5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Female, M12 × 1, Straight, D-coded
home
Turck-Shop
Connectivity
2-Way Splitters
RJ45S-FKSDD-4414-0.5M
Item Total
PLN 155.89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support