chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSH4.4-10/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
RSH4.4-10/TFG
Order ID no. 6936002
home
Home
Loading...
Technical Data
Cable length
10
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Voltage (V)
250
Current (A)
4
Cable quality
TPE-O
Cable color
Gray
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length
10
Cable quality
TPE-O
Connector A
Male, M12 × 1, Straight
In Stock
List Price
PLN 138.57
home
Turck-Shop
Connectivity
Cordsets
RSH4.4-10/TFG
Item Total
PLN 138.57
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support