chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
DT06-2SG-A-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector
DT06-2SG-A-2/TXL
Order ID no. 6936709
home
Home
Loading...
Technical Data
Cable length
2
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Application
Mobile Equipment
Number of Conductors
2
Core cross-section (mm²)
0.75
Cable quality
PUR
Cable color
Black
Connector A
Female, Deutsch DT, Straight
Number of pins
2
Voltage (V)
230
Current (A)
8
Design
Connection Cable
Key Features
Cable length
2
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
In Stock
Price Group
K2
List Price
PLN 50.64
home
Turck-Shop
Connectivity
Cordsets
DT06-2SG-A-2/TXL
Item Total
PLN 50.64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support