excom I/O System
TI41EX
Order ID no. 6884190In Stock | |
Price Group | D1 |
List Price | PLN 3,402.40 |
Item TotalPLN 3,402.40
Quantity
- Protection class
- IP20
- Housing material
- Plastic
- Ambient temperature min. (°C)
- -20
- Ambient temperature max. (°C)
- 70
- Network protocol
- PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
- Approvals
- ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC Ex, DNV GL, BV, LR, KR, CMI, KCC, UKCA, CE
- Number of channels
- 4
- Signal type
- Analog input, Intrinsically safe
- Connection technology signal
- Screw terminal, Cage clamp terminal
- Approvals
- ATEX, GL, DNV, BV, LR
Key Features
- Connection technology signal
- Screw terminal, Cage clamp terminal
- Network protocol
- PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET
- Protection class
- IP20
- Signal type
- Analog input, Intrinsically safe