chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18RB6LPQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18RB6LPQPMA
Order ID no. 3076976
home
Home
Loading...
Technical Data
Cable length (m)
0.15
Design
Rectangular with thread
Protection class
IP67
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3500
Switching element function
NO/NC
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
31 x 15 x 35 mm
Output function
NO/NC, PNP/NPN
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Max. range (mm)
3500
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18RB6LPQPMA
In Stock
Price Group
F3
List Price
PLN 688.27
Item Total
PLN 688.27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support