chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
EA5R750PIXMODQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5R750PIXMODQ
Order ID no. 3077531
home
Home
Loading...
Technical Data
Design
Rectangular
Communication protocol
Modbus RTU, RS485
Protection class
IP65
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
4000
Switching element function
2 x NO contact
Function
Light screen
Scan field (mm)
750
Optical resolution (mm)
5
Number of beams
150
Construction size
45.2 x 36 x 828 mm
Output function
2 x NO contact, PNP/Analog output
Key Features
Function
Light screen
Max. range (mm)
4000
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5R750PIXMODQ
In Stock
Price Group
F3
List Price
PLN 9,061.24
Item Total
PLN 9,061.24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support