chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT60R-2004-U1-DC95 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT60R-2004-U1-DC95
Order ID no. 100002150
home
Home
Loading...
Technical Data
Protection class
IP65
Approvals
cULus
Design
Without display
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Electrical connection
Connector
Connector type
DIN EN 175301-803 Form C
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Output function
, Analog output voltage
Pressure range
0…60 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure range
0…60 bar
In Stock
List Price
PLN 642.42
home
Turck-Shop
Sensors
Pressure Sensors
PT60R-2004-U1-DC95
Item Total
PLN 642.42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support