Pressure Transmitter
PT9V-1001-U1-H1141
Order ID no. 6836048In Stock | |
List Price | PLN 642.42 |
Item TotalPLN 642.42
Quantity
- Protection class
- IP67
- Approvals
- cULus
- Design
- Without display
- Process connection
- G 1/4” female thread (front sealing)
- Electrical connection
- Connector
- Connector type
- M12 × 1
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
- Media temperature min. (°C)
- -40
- Media temperature max. (°C)
- 125
- Ambient temperature min. (°C)
- -30
- Ambient temperature max. (°C)
- 85
- Operating voltage
- DC
- Electrical output
- Voltage output (3-wire)
- Pressure type
- Relative pressure
- Material pressure transducer
- Ceramic Al₂O₃
- Output function
- , Analog output voltage
- Pressure range
- -1…9 bar
Key Features
- Electrical output
- Voltage output (3-wire)
- Process connection
- G 1/4” female thread (front sealing)
- Pressure range
- -1…9 bar