chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT1R-1001-I2-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT1R-1001-I2-H1143
Order ID no. 6836697
home
Home
Loading...
Technical Data
Protection class
IP67
Approvals
cULus
Design
Without display
Process connection
G 1/4” female thread (front sealing)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min.
-40
Media temperature max.
125
Ambient temperature min.
-30
Ambient temperature max.
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Output function
, Analog output current
Pressure range
0…1 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/4” female thread (front sealing)
Pressure range
0…1 bar
In Stock
List Price
PLN 642.42
home
Turck-Shop
Sensors
Pressure Sensors
PT1R-1001-I2-H1143
Item Total
PLN 642.42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support