chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT750PSIG-2014-U1-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT750PSIG-2014-U1-H1141
Order ID no. 6837192
home
Home
Loading...
Technical Data
Protection class
IP67
Approvals
cULus
Design
Without display
Process connection
1/8”-27 NPT male thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min.
-40
Media temperature max.
135
Ambient temperature min.
-30
Ambient temperature max.
85
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Output function
, Analog output voltage
Pressure range
0…51.71 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
1/8”-27 NPT male thread
Pressure range
0…51.71 bar
In Stock
List Price
PLN 642.42
home
Turck-Shop
Sensors
Pressure Sensors
PT750PSIG-2014-U1-H1141
Item Total
PLN 642.42
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support