chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC4T-35/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
RSC4T-35/TEL
Order ID no. 6628326
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
35
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
3
Plug body
Plastic
Voltage (V)
250
Key Features
Cable length (m)
35
Cable quality
PVC
In Stock
Price Group
H1
List Price
275,14 zł
home
Turck-Shop
Connectivity
Cordsets
RSC4T-35/TEL
Item Total
275,14 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support