chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP46PSB-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Connection Cable
RKP46PSB-5/TXL
Order ID no. 100003346
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Approvals
cULus
Cable color
Black
Cable diameter (mm)
7.4
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, S-coded
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Connection Cable
Number of pins
3+PE
Plug body
Plastic
Special features
Suitable for drag chain use
In Stock
Price Group
K2
List Price
276,66 zł
home
Turck-Shop
Others
RKP46PSB-5/TXL
Item Total
276,66 zł
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support