chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI5-K09-Y1 7M | TURCK - Your Global Automation Partner
Inductive Sensor
SI5-K09-Y1 7M
Order ID no. 100024607
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
7
Electrical connection
Cable
Design
Slot sensor
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
5
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
PLN 339.26
home
Turck-Shop
Others
SI5-K09-Y1 7M
Item Total
PLN 339.26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support