chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
UC15-S18-IOL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Preliminary Data Sheet
UC15-S18-IOL
Order ID no. 100050168
home
Home
Loading...
Technical Data
Base unit
PCE
EAN/UPC code
4047101670462
Function
Level detection, For dry granules, For highly viscous media, Continuous level measurement
Gross weight
108
Height
20
Length
210
Net weight
108
Dimension unit
MMT
Weight unit
GRM
Volume
1.113
Volume unit
DMQ
Width
265
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Communication protocol
IO-Link
Electrical connection
Stranded wires
Connector type
Open end
Design
Threaded barrel
Dimensions
18 mm x 82 mm
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Medium
Bulk goods, liquids
Media temperature max. (°C)
85
Media temperature min. (°C)
-40
Mounting conditions
Flush/Non-flush
Operating voltage
DC
Measuring principle
Capacitive
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO/NC programmable
In Stock
Price Group
E1
List Price
PLN 479.61
Item Total
PLN 479.61
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
UC15-S18-IOL
Contact Support