chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC15-M30-IOL-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Preliminary Data Sheet
BC15-M30-IOL-H1141
Order ID no. 100050175
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Connector
Function
Continuous level measurement, For dry granules, For highly viscous media, Level detection
Housing material
Metal/plastic
Housing quality
CuZn
Measuring principle
Capacitive
Media temperature max. (°C)
70
Media temperature min. (°C)
-40
Medium
Bulk goods, liquids
Mounting conditions
Flush/Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO/NC programmable
In Stock
Price Group
E1
List Price
550,29 zł
Item Total
550,29 zł
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BC15-M30-IOL-H1141
Contact Support